Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSA31 - Rod cylinder/light
Bill of material
WSA31-30-5-SD-N
CODE
Code
WSA31
TYPE
Type
Light Weight
MAT
No magnet
Carbon Steel
MAT1
With Magnet
Aluminum Alloy
USI
Using fluids
Filtered Standard Hydraulic Oil
GJ
Cylinder Diameter
XCJL
Travel distance ST
FIX
Cylinder Body Fixing Form
MAGNET
Magnetite
SER
Use Pressure Range
0.3~7 Mpa
SPE
Operating speed range
8~300 mm/sec
TEM
Operating temperature range
-10~+60 °C
TRA
Travel tolerance
+1.0/-0.5
MAG
Magnetic Induction Line
Magnetic spring pipeline with magnet only
A
30 mm
B
16 mm
C
M14X1.5 mm
PT
1/4" mm
D
50 mm
DE
34 mm
K
M8X1.25 mm
KT1
15 mm
E
28 mm
F
13 mm
G
15 mm
H
25 mm
S
50 mm
N
25 mm
Z
128 mm
FY
-- mm
FR
-- mm
FZ
-- mm
FX
-- mm
FT
-- mm
FD
-- mm
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models