Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSA32 - Tie rod cylinder / heavy duty
Bill of material
WSA32-32-14-E-SD-5-N-A
CODE
Code
WSA32
TYPE
Type
Heavy
MAT1
Non-magnet material
Carbon Steel
MAT2
Magnetic Stone Material
Stainless Steel
UF
Use fluids
Filtered Standard Hydraulic Oil
BORE
Cylinder Diameter
mm
UP
Use pressure
Mpa
PIS
Piston rod shape selection
CYL
Cylinder Body Fixing Form
ST
Trip ST
mm
Enter value for ST
Trip ST
mm
cm
inch
ft
MAG
Magnetite
OTR
Operating temperature range
°C
USR
Use the speed range
8~800 mm/sec
STR
Stroke Tolerance
+1.0/-0.5 mm
MIL
Magnetic Induction Line
Magnetic yellow pipeline! Only magnet with
D
φD
18 mm
E
50 mm
F
35 mm
G
14 Mpa
N
25 mm
H
28 mm
S
55 mm
RC
1/4
P
10.0 mm
K
M8×1.25
KT1
KT
15 mm
FD
0 mm
FR
0 mm
FX
0 mm
FY
0 mm
FZ
0 mm
AD
0 mm
AT
0 mm
AH
0 mm
AN
0.0 mm
AX
0 mm
AY
0 mm
AL
0.0 mm
AZ
0.0 mm
AC
0.0 mm
J
M12×1.75
HJ
20 mm
C
15 mm
JE
M16×1.5
HL
30 mm
W
10 mm
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models