Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSB76_77 - American NPT taper pipe thread transition joint/90 ° bend joint
Bill of material
WSB76-04
CODE
code
TYPE
type
External thread
MAT
material
SPE
specification
M
Z1/4"x18 mm
A
25.5 mm
S
14 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models