Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSC91_94 - Compression Adapter, Metric Thread, Tee
Bill of material
WSC92-14
CODE
code
TYPE
type
MAT
material
SPE
Specifications
mm
D
Applicable tube outer diameter D
mm
M
M14×1.5 mm
L1
mm
S
12 mm
PRE
pressure
Mpa
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models