Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
WSN506-BE_S55561-F278
Bill of material
WSN506-BE Wärme-/Kältezähler(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
0.000
SA300ID03
Type (ASN)
WSN506-BE
SA700ID04
Product name
WSN506-BE Heat/cold meter
SA400ID03
0.000
SA700ID05
Length
110.00 mm
SA700ID06
Depth
116.00 mm
SA700ID07
Height
73.00 mm
SA700ID08
mass (net)
0.52 kg
LINK
http://www.siemens.com/btproduct?S55561-F278
SA810ID03
Manufacturer’s reference number
S55561-F278
SA810ID04
DATANORM number
S55561-F278
SA810ID06
GTIN number
4047625012748
SA810ID10
Description text
Ultrasonic heat/cold meter 2.5 m³/h, installation length 130 mm, probe Ø5.2x45 mm, connection G 1, M-Bus, 11-year battery.
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1.000
SA010ID06
Manufacturer Web Link
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
20220816.000
ETIMCLASSC
ETIM Classcode
EC000926
ETIMCLASSN
ETIM Classname
Physical sensor for bus system
IFCEXPORT
IfcAsExport
IfcFlowMeter.USERDEFINED
OMNICLASSNU
Omniclass number
23-35 25 11
OMNICLASS
Omniclass title
Electrical Meters
UNICLASSC
Uniclass code
Pr_80_51_51_37
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models