Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
WSPC-06-30 - High profile rail
Bill of material
WSPC-06-30
ARTNR
Part No.
WSPC-06-30
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
82.00 g
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
Length max.
2000 mm
A
Width
30 mm
B
Width
30 mm
DA
Diameter
5 mm
H
Height
16 mm
H1
Height
19.5 mm
NH
Height
7 mm
X
Width
13 mm
Y
Height
10 mm
FS
F max. radial stat.
300 N
FD
F max. radial dyn.
60 N
IY
ly
30391 mm^4
IZ
lz
11674 mm^4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models