Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
WSS-6 - Metal Straight Handwheel - With Handle
Bill of material
WRS-6
PN
Part No.
WRS-6
AMERSID
Americas ID
1090090
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
TYPE
Type
Straight
A
A Diameter
6 Inch
B
B Height Above Hub
0.063 Inch
C
C Overall Height
1.313 Inch
D
D Hub Diameter
1.500 Inch
E
E Wheel Thickness
0.875 Inch
F
F Handle Height
3.031 Inch
NUMBEROFSPOKES
G Number of Spokes
3
H
H Hole Size
0.500 Inch
I
I Hub Length
1.250 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models