Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Description
WT-SW1500-32T-IW
Bill of material
WT-SW1500-32T30-IW
CNSORDERNO
Order number
T
Teeth
32
DP
Pitch Diameter
153 mm
DO
Outside Diameter
154 mm
BS
Bore Shape
Round
D
Bore Diameter
mm
DH
Hub Diameter
84 mm
AM
Approx. Mass
0.3 kg
TYPE
Type
Split
M
Material (Body)
Reinforced polyamide (black)
M2
Material (Bolt/Nut)
Stainless steel
BT
Bolt tightening torque
5.7 (0.58) N/m (kgf/m)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models