Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFS
Description
WT-T-4,5 - Self-drilling fastener, double thread, Durocoat® S
Bill of material
SFS WT-T-4,5X40 Self-drilling fastener, double thread Durocoat® S
CNSORDERNO
Description
TYP
Type
WT-T
TEXT1
Text Line 1 (Product)
Self-drilling fastener, double thread
TEXT2
Text Line 2 (Product)
Durocoat® S
L
Length
mm
D1
Head diameter
6.5 mm
D2
Diameter
4.5 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models