Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SFS
Description
WT-T-6,5 - Self-drilling fastener, double thread, Durocoat® E15
Bill of material
SFS WT-T-6,5X130 Self-drilling fastener, double thread Durocoat® E15
CNSORDERNO
Description
TYP
Type
WT-T
TEXT1
Text Line 1 (Product)
Self-drilling fastener, double thread
TEXT2
Text Line 2 (Product)
Durocoat® E15
L
Length
mm
D1
Head diameter
8.0 mm
D2
Diameter
6.5 mm
SG
Sg
mm
SSPANN
Sspann
mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models