Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Description
WT1516F-W
Bill of material
WT1516F-W200-B-4L-FM10N0
CNSORDERNO
Order number
TYPE
Type
Open Type
P
Chain Pitch
15 mm
OA
Open area (%)
25
M
Material mark
Standard
C
Link color
Blue
PM
Pinning method
Plug
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models