Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
WTX631-GA0090_S55563-F159
Bill of material
WTX631-GA0090 M-Bus Pegelwandler 250(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
LODLEVEL
Concealed room thermostats in bulk pack of 20 pieces, white
0
SA300ID03
Type (ASN)
WTX631-GA0090
SA700ID04
WTX631-GA0090 M-Bus Pegelwandler 250
SA700ID05
Length
71.00 mm
SA700ID06
Depth
62.00 mm
SA700ID07
Height
110.00 mm
SA700ID08
mass (net)
0.39 kg
LINK
www.siemens.com/btproduct?S55563-F159
SA810ID03
Manufacturer’s reference number
S55563-F159
SA810ID04
DATANorm
S55563-F159
SA810ID06
GTIN number
4047625009847
SA810ID10
Description text
M-Bus level converter/repeater 250
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
0.000
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
20220816.000
ETIMCLASSC
ETIM Classcode
EC001099
ETIMCLASSN
ETIM Classname
Bus system system interface/media gateway
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-35 23 13
OMNICLASS
Omniclass title
Power Converters
UNICLASSC
Uniclass code
Pr_70_75_70_60
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models