Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
D-M-E
Description
WWK-WWM-WWF Plastic cooling cores - DME
Bill of material
WWK-WWM-WWF 035
REF
Catalog number
D
Diameter
mm
L1
Length
25 mm
L2
Length
18 mm
A
Length
mm
B
Length
mm
C
Length
mm
E
Length
mm
F
Length
mm
H1
Height
mm
H2
Height
mm
H3
Height
mm
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    WWK Head - DME
    D-M-E
    WWM Center piece - DME
    D-M-E
    WWF Base - DME
    D-M-E
    ST 11 Open connector plug - DME
    D-M-E
    V Cascade water junctions - DME
    D-M-E
    VR Feedpipes - DME
    D-M-E
    JL Connector with inside thread - DME
    D-M-E
    JL One piece extension plug with outside thread - DME
    D-M-E
    ST 14 Angle connector plugs - DME
    D-M-E
    WH Heat transfer rods - DME
    D-M-E
    DHR 77 Sprue bushings 3° - DME - Euro-Standard Material  1.2826 ca 54 HRC
    D-M-E
    UOM Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
    D-M-E
    ST 16 Double nipples - DME
    D-M-E
    WZ 9100 Wear strips, bronze plated - DME - Mat. Ck 22/CuSn
Previews
3D
Dimension
2D
Download CAD models