Catalog navigation
Selección de modelo CAD
Productos disponibles: 8
HELP_VARIABLE
Company
D-M-E
Description
WWM Center piece - DME
Bill of material
WWM035
REF
Catalog number
D
Diameter
mm
L2
Length
30 mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
    D-M-E
    WWF Base - DME
    D-M-E
    WWK Head - DME
    Nason
    TD - Snap Disc Temperature Switch - Setpoint 150F – 300F
    D-M-E
    N/500 45° Angles - DME
    Nason
    Rod Clevis
    Nason
    WX - Adjustable High-Pressure Switch - 5000 psi Max Operating Pressure
    Nason
    LM - Fixed Setpoint Low-Pressure Switch - 2000 psi Max Operating Pressure
    Nason
    TT - Bi-Metal Snap Action Temperature Switch - Setpoint 40F – 300F
    Nason
    L Series - 12mm to 152mm Bore, Pneumatic, Compact
    Nason
    Solid State Limit Sensors - Accessories
    Nason
    Alignment Couplers
    Nason
    SM - Fixed Setpoint Low-Pressure Switch - 250 psi Max Operating Pressure
    Nason
    Stainless Steel Rod Eye
    D-M-E
    JL Connector with inside thread - DME
Previews
3D
Dimensión
2D
Descarga de modelos CAD