Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS10-12-D06 - BS
Bill of material
WX-BS10-12-D06-100
MODEL
model
WX-BS10-12-D06
TT
Wall thickness
3.000
L
length
mm
Enter value for L
length
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
45x105
WEIGHT
3.982 kg/m
CSA
Cross-sectional area
1464.370 mm^2
LX
Cross section of inertia
128.830 10^4
LY
Cross section of inertia
35.110 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD