Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS10-D01 - aluminum-single times speed - BS10
Bill of material
WX-BS10-12-D1-100
MODEL
model
WX-BS10-12-D1
TT
Wall thickness
3.000
L
length
mm
Enter value for L
length
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
45x105
WEIGHT
3.982 kg/m
CSA
Cross-sectional area
1464.370 mm^2
LX
Cross section of inertia
128.830 10^4
LY
Cross section of inertia
35.110 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models