Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS12-60140A - aluminum-single times speed - BS10
Bill of material
WX-BS12-60140A-100
MODEL
model
WX-BS12-60140A
TT
Wall thickness
3.400
L
length
mm
Enter value for L
length
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
60X140
WEIGHT
6.494 kg/m
CSA
Cross-sectional area
2405.190 mm^2
LX
Cross section of inertia
111.268 10^4
LY
Cross section of inertia
349.151 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models