Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-BS16-81152A - aluminum-single times speed - BS10
Bill of material
WX-BS16-81152A-100
MODEL
model
WX-BS16-81152A
TT
Wall thickness
4.000
L
length
mm
Enter value for L
length
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
81X152
WEIGHT
8.832 kg/m
CSA
Cross-sectional area
3247.000 mm^2
LX
Cross section of inertia
265.377 10^4
LY
Cross section of inertia
601.988 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models