Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-G32-35 - ZH
Bill of material
WX-G32-35
MODEL
model
WX-G32-35
L
44 mm
W
60 mm
H
84.000 mm
P
pitch
40.000 mm
D
aperture
35.0 mm
G
6 mm
PDF
PDF File
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models