Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-GB-6-3060A - GB 30 Series aluminum
Bill of material
WX-GB-6-3060A-100
MODEL
model
WX-GB-6-3060A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
30X60
WEIGHT
1.467 kg/m
CSA
Cross-sectional area
539.200 mm^2
LX
Cross section of inertia
20.630 10^4
LY
Cross section of inertia
5.388 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models