Catalog navigation
CAD model selection
Selectable products: 97
HELP_VARIABLE
Company
D-M-E
Description
WZ 8030 HGold die springs, rectangular wire - DME
Bill of material
WZ8030H16
REF
Catalog Number
DH
Dh Diameter of bore hole in mm
mm
DD
Dd Diameter of rod in mm
mm
L0
Lo Free lenght in mm
mm
B
b
mm
H
h
mm
R
Spring rate
N/mm
L1
Load
15 %
S1
Lenght of deflection in mm for long life
mm
F1
Load in N for long life
N
L2
Load
20 %
S2
Lenght of deflection in mm for avarage life
mm
F2
Load in N for avarage life
N
LN
Load
MAX
SN
Lenght of deflection in mm max. of free lenght Lo
mm
FN
max/load in Nmax. of free lenght Lo
N
INFO
Informations
Information
Informations
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    WZ 7005 Dowel pins with internal thread as per DIN EN 28735-Type A - DME - Hardened: 650 -750 HV 30
    D-M-E
    R 29 W Self lubricating Gibs without screw holes - DME - Mat. GK-CuZn 25A15
    Nason
    TT - Bi-Metal Snap Action Temperature Switch - Setpoint 40F – 300F
    D-M-E
    WWM Center piece - DME
    D-M-E
    JL Plug with outside thread - DME
    D-M-E
    N Adapters - DME
    D-M-E
    JL Plug 135° with outside thread - DME
    D-M-E
    WWF Base - DME
    D-M-E
    JL Connector 90° with inside thread - DME
    D-M-E
    VL Extension pipes - DME
    D-M-E
    FOB Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
    D-M-E
    V Body - DME
    D-M-E
    UOM Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
    D-M-E
    WV 700 Bafle ribs - DME
Previews
3D
Dimension
2D
Download CAD models