Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
X-Piece
Bill of material
XP20
CN
Cat. No.
XP20
SIZEANC
A Conduit Size (NC)
20 mm
SIZEBNC
B Conduit Size (NC)
20 mm
SIZECNC
C Conduit Size (NC)
20 mm
SIZEDNC
D Conduit Size (NC)
20 mm
SIZEANW
A Conduit Size (NW)
17 mm
SIZEBNW
B Conduit Size (NW)
17 mm
SIZECNW
C Conduit Size (NW)
17 mm
SIZEDNW
D Conduit Size (NW)
17 mm
MAT
Material
Polyamide (Nylon) 66
DESCRIPTION
Description
Inspection X Piece
E
80 mm
F
80 mm
G
35 mm
H
20 mm
NOTE
Note
Order X-piece bodies, cap nuts and sealing bushes separately
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models