Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAB70 - Square Handle,Rounded Corner With Cover,External Type
Bill of material
XAB70-L135
CODE
Code
XAB70
TYPE
Type
Rounded corner with cover
MAT
Material
PP
COL1
Color
Black
APP
Accessories
With 2 Covers mm
L
135 mm
WEI
Reference weight (kg/pcs)
0.04
LINK
Website
Website Link
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型