Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC01 - Square Handle¡¤Exterior¡¤Type C
Bill of material
XAC01-L120
CODE
Code
XAC01
TYPE
Types of
Type A
MAT
Material
PF
COL
Color
Black
L
120 mm
L1
138 mm
HH
h
17 mm
M
8 mm
H
37 mm
A
26 mm
B
10.5 mm
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models