Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAC86_88 - Concealed Handle, Foldable Type ,External Type
Bill of material
XAC86-A130
CODE
Code
TYPE
Type
Foldable Type
MAT
Material
SUR
Surface Treatment
mm
A
mm
A1
mm
D
91 mm
D1
mm
H
mm
T
mm
P
Opening Size P
118 mm
Q
Opening Size Q
mm
BB
Opening Size b
mm
AA
Opening Size a
79 mm
CKZL
Reference Weight
kg/pcs
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models