Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAD11_16 - Concealed Handle¡¤Internal Installation¡¤C Type
Bill of material
XAD11-77
CODE
Code
TYPE
Types of
D-Type
MAT
Material
ABS
COL
Color
Black
SPE
Specifications
mm
A
mm
A1
mm
D
mm
D1
mm
C
mm
G
6 mm
T
3 mm
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models