Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAE66_67 - Round handle ??¨¨ round hole foldable
Bill of material
XAE66-L218
CODE
Code
TYPE
Types of
Round Hole Foldable
MAT
Material
SUR
Surface Treatment
mm
L
mm
L1
mm
L2
mm
D
10 mm
H
46 mm
H1
21 mm
T
3 mm
A
18 mm
DD
d
5.5 mm
WEI
Reference Weight£¨kg/pcs)
mm
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models