Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAE76_77 - Round handle ??¨¨weld type
Bill of material
XAE76-D10-L120
CODE
Code
TYPE
Types of
Welded Type
MAT
Material
SUR
Surface Treatment
D
10 mm
L
mm
L1
L
mm
H
37 mm
WEI
Reference Weight£¨kg/pcs)
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models