Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAF01_06 - Angular Handle, Side Mount Type
Bill of material
XAF01-L120
CODE
Code
TYPE
Type
Side Mounted Type
XJB
Cost-Effectiveness
Economy Type
MAT
Material
SUR
Surface Treatment
L
mm
D
8 mm
H
35 mm
T
4 mm
DD
d
6.5 mm
CKZL
Reference Weight£¨kg/pcs)
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models