Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAF21_46 - Angle Handle¡¤Built-In Type¡¤Inclined Pull Type With Washer
Bill of material
XAF32-L48-D
CODE
Code
TYPE
Types of
Built-In Type/Inclined Pull Type With Washer
MAT
Material
SUR
Surface Treatment
L
mm
DQ
Material Selection Of Shims
D
10 mm
L1
58 mm
H
47 mm
B
40 mm
HH
h
13 mm
M
M5
CKZL
Reference Weight£¨kg/pcs)
0.10
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models