Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAG51_52 - Oval handle ??¨¨ exterior ??¨¨ type A
Bill of material
XAG51-L200
CODE
Code
TYPE
Types of
External / Type A
MAT
Material
A6063
SUR
Surface Treatment
COL
Color
L
mm
L1
L
mm
H
55 mm
A
26 mm
B
B (General Specification: White)
17 mm
DD
d
mm
CKZL
Reference Weight£¨kg/pcs)
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models