Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAH65_66 - Tubular handle/Round tube type/Round pipe splicing type/Exterior type
Bill of material
XAH65-L140
CODE
Code
TYPE
Types of
Exterior type
MAT
Round tube material
PVC
MAT1
bracket material
MXD6
COL
Round tube colour
COL1
bracket colour
brown
L
mm
L1
170 mm
H
55 mm
H1
10 mm
CKZL
Reference weight
0.12 kg/pcs
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models