Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAJ01_13 - Round handle/Washer type/Built-in type
Bill of material
XAJ06-D10-L80-H37-A
CODE
Code
TYPE
Type
MAT
Material
SUR
Surface Treatment
D
10 mm
L
mm
LPOOL
80,100,110,120,125,160,200,250
H
mm
HPOOL
37,60
DQ
Material Selection Of Shims
L1
L
90 mm
M
M5
N
Allowable Load
2500 N
CKZL
Reference Weight£¨kg/pcs)
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models