Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAK41_42 - Welded handle, exterior type • Curved
Bill of material
XAK41-L64
CODE
code
TYPE
type
arc
MH
Mounting holes
2 countersunk holes
MAT
material
ST
surface treatment
L
mm
L1
80 mm
L2
32 mm
A
14 mm
T
8 mm
B
16 mm
H
35 mm
HH
h
4.0 mm
HH1
h1
5.5 mm
DD
d
5 mm
D
9.5 mm
RW
reference weight
kg/pcs
SAR
Screws are recommended
Cross recessed pan head tapping screws (stainless steel)
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models