Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAK86 - title
Bill of material
XAK86-L162
CODE
Code
XAK86
TYPE1
type1
built-in
TYPE2
type2
U type
MAT
material quality
ADC12
SUR
Surface Treatment
Spray molding
COL
colour
black
L
162 mm
WEI
Reference weight
0.25 mm
LINK
WEBSITE LINK
WEBSITE LINK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models