Catalog navigation
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
Misumi
Description
XAL-EM2S, XAL-PEM2S - XAL Series Carbide Square End Mill, 2-Flute/2D Flute Length (Short) Model
Bill of material
XAL-EM2S1.9
PN
Part Number
GEO
Geometry
D
Outer Diameter D
mm
DD
Shank Diameter d
mm
ALT1
Semi Custom order : Neck Relief
LL1
Neck Length l1 1mm Increment
mm
SNLL
SN Flute Length l
0 mm
SNRLL
SNR Flute Length l 1mm Increment
mm
LL
Flute Length l
mm
L
Overall Length L
mm
FIG
Figre
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    6766 - WN SC RATIO END MILL
    Gühring
    3257 - WN SC END MILL
    Gühring
    3208 - DIN6527L SC RATIO END MILL
    ifm_electronic
    IZ5032 - Sensors for limited space
    EMUGE-FRANKEN
    2871R
    Gühring
    3577 - DIN1833 WINKELFRAESER
    EMUGE-FRANKEN
    2552A
    EMUGE-FRANKEN
    2765A
    EMUGE-FRANKEN
    2884_Z
    EMUGE-FRANKEN
    2546K
    EMUGE-FRANKEN
    1827A
    Gühring
    3580 - DIN850 SCHLITZFRAESER
    SMC
    CQSY BOLT - Mounting Bolt For CQSY
Previews
3D
Dimension
2D
Download CAD models