Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAL31_36 - Round Handle, Foldable Type, C Type
Bill of material
XAL31-D6-L120-H25
CODE
Code
TYPE
Type
Type C
XJB
Cost-Effectiveness
Economy Type
MAT
Material
SUR
Surface Treatment
D
6 mm
L
mm
H
25 mm
M
4 mm
C
8 mm
CKZL
Reference Weight£¨kg/pcs)
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models