Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAM01_03 - Handle Washer¡¤Circular
Bill of material
XAM01-D15
CODE
Code
TYPE
Type
Handle Washer
MAT
Material
SUR
Surface Treatment
D
15 mm
DD1
d1
10.2 mm
DD2
d2
5.5 mm
T
3.5 mm
T1
2 mm
WEI
Reference Weight£¨kg/pcs)
0.01
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models