Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAM61_62 - Concealed handle with keyhole Quick installation type Built-in type
Bill of material
XAM61-A111.6
CODE
Code
TYPE
Types of
Concealed handle with keyhole Quick installation
MAT
The main material
ABS
COL
colour
A
111.6 mm
THI
Applicable plate thickness(mm)
1
WEI
Reference Weight (Kg/pcs)
0.01
LINK
URL
Website connection
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD