Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAS03 - Cylindrical Lock/10 Series.Stop Height 10.5/20 Series.Stop Height18
Bill of material
XAS03-H10.5-D
CODE
Code
XAS03
TYPE
Type
10 series
STO
Lip Height
10.5
LOCK
Lock cylinder
Bullet Type Lock Cylinder
MAT
Base Material
ZDC5
MAT2
Lock cylinder material
ZDC5
MAT1
Lock tongue material
Q235
SUR
Base Surface Treatment
Bright Chrome Plating
SUR2
Lock cylinder surface treatment
Bright Chrome Plating
SUR1
Lock tongue surface treatment
Nickel Plating
H
10.5
KEY
Key removal type
TS
Applicable Door Thickness TS
1~4.5
CKZL
Reference weight
0.25 kg
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models