Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAT29 - Plane lock/Handle pull up rotary/Three point formula
Bill of material
XAT29-A93
CODE
Code
XAT29
TYPE
Type
Handle Pull-Up Rotary Type
TYPE1
Type
With Lock Cylinder
MAT
Pedestal
ZDC5
MAT1
Handle
ZDC5
MAT2
Lock tongue
Q235
SUR
Pedestal
Sandblasted Chrome
SUR1
Handle
Sandblasted Chrome
SUR2
Lock tongue
Galvanized
A
mm
A1
25.75 mm
A2
24 mm
B
28.5 mm
B1
33.5 mm
B2
65 mm
T
6.5 mm
T1
6 mm
T2
12.5 mm
H
14.5 mm
TT
t
2.3 mm
AA
a
62.5 mm
BB
b
23.5 mm
AA1
a1
12.0 mm
TS
Applicable Door Thickness TS
1~4 mm
CKZL
Reference weight
0.205 kg
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models