Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAT48 - Flat Lock, handle pull-up rotary type, single point type
Bill of material
XAT48
CODE
code
XAT48
TYPE
type
Handle pull-up rotary type, with lock core with padlock type
MAT1
Base/handle material
ZDC
MAT2
Locking tongue material
Q235
SUR1
Base/handle surface treatment
Paint Black
SUR2
Surface treatment of latch
Blue-White Zinc Plating
WEI
Reference weight
0.711 kg
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KUNLONG
    SK1-023 - Panel Lock
    A&T-3D Gallery
    HGCZYA - 可拆卸合页 快速拆卸型 锥孔型/螺孔型
    KUNLONG
    SK1-S0005 - Panel Lock
    Dirak
    7-222 - Hinge Pr01 180° detent, for nested door, stainless steel AISI 440B
    KUNLONG
    SK1-081-1 - Panel Lock
    Dirak
    4-145 - Hinge Pr05 180°
    Dirak
    4-150 - 180° Hinge, for single cabinets
Previews
3D
Dimension
2D
Download CAD models