您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
English (United States)
XAU71-N
Yiheda 3D Electronic Gallery
FA Industrial Frame Structure Parts
J2 - Handle/Hinge/Door Parts
Powered by
CAD模型選擇
{yiheda/yhd_industrial/j2/xau70_73.prj},{NB=XAU71-N},{CODE=XAU71},{TYPE=20 series},{CD=7},{HOS=26},{LC=Square lock core},{MAT1=SUS304},{MAT2=SUS304},{MAT3=SUS304},{SUR1=-},{SUR2=-},{SUR3=-},{OA=N},{LINK=webxxx}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAU70_73 - Compression locking cylinder lock 20 series. Compression distance 7 stop height: 26
Bill of material
XAU71-N
CODE
code
XAU71
XAU71
TYPE
type
20 series
CD
Compression distance
7
HOS
Height of stop
26
LC
Lock cylinder
Square lock core
Square lock core
MAT1
Base material
SUS304
SUS304
MAT2
Lock core material
SUS304
SUS304
MAT3
Locking tongue material
SUS304
SUS304
SUR1
Base surface treatment
-
-
SUR2
Surface treatment of lock core
-
-
SUR3
Surface treatment of latch
-
-
OA
Optional accessories
N(No accessories selected)
Y(Configuration Key, material: zinc alloy)
N(No accessories selected)
Y(Configuration Key, material: zinc alloy)
LINK
weblink
webxxx
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求