Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAZ13_33 - Compression Lever Type Flat Lock /Handle Pressing Type
Bill of material
XAZ14-A93-L25
CODE
Code
TYPE
Type
Handle Press Type
TYPE1
Type
MAT
Pedestal
ZDC5
MAT1
Handle
ZDC5
MAT2
Locking tongue
S45C
SUR
Pedestal
SUR1
Handle
SUR2
Locking tongue
Blue-White Zinc Plating
A
mm
L
mm
H
5~15 mm
TS
Applicable Door Thickness
1~6
CKZL
Reference weight
0.25 kg
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models