Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
PRiCi FA
Description
XBX35CB,XBX35CN,XBX35S,XBX36CB,XBX36CN,XBX36S - Cantilever pin, flange type, buckle ring type
Bill of material
XBX35S6-12-F5
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
FIX02
Dg6
-0.004/-0.012
VAR04
Y
mm
Enter value for VAR04
Y
mm
cm
inch
ft
VAR06
F
mm
Enter value for VAR06
F
mm
cm
inch
ft
VAR08
(SET)
VAR10
(APC)
FIX04
APC g6
8 mm
FIX06
V
8 mm
FIX08
Ha
26 mm
FIX10
T
10 mm
FIX12
m1
4 mm
FIX14
d1
6.5 mm
FIX16
h
3.5 mm
FIX18
P.C.D
17 mm
FIX20
d
5.0 mm
FIX22
d rc
+0.075/0 mm
FIX24
m
0.70 mm
FIX26
n
2 mm
FIX28
W
14 mm
FIX30
A
17 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models