Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
XEG - Dovetail X-Axis Stages - Feed Screw 25, 40, 60 Square
Bill of material
XEG25
PN
Part No.
MATB
Material of Body
Cadmiumless Brass
MATFK
Material of Feed Knob
Aluminum
ST
Surface Treatment
Black Fluororesin Treatment
AC
Accessories
Hexagon Socket Head Cap Screw (4 Pcs.)
MATAC
Material of Accessories
Stainless Steel
NO
No.
STG
Stage
mm
DIST
Distance
mm
ROH
1 Rotation of Handle
0.5 mm
MR
Minimum Readout (Vernier Scale)
0.1 mm/Scale
WL
Withstand Load
N{kgf}
S
Distance Accuracy - Straightness
30 µm
W
Weight
kg
ALT1
Position of Feed Knob
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models