Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Parker
Description
XEMQ EO - SAE 90° Elbow flange adapter
Bill of material
EO SAE 90° Elbow flange adapter 24XEMQ2SS
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
BRSAE
Nom. flange size SAE
Zoll
BRISO
Nom. flange size ISO (DN)
mm
AD
Tube
mm
OD
Tube
Zoll
T1
Thread UNF-2A
D1
Diameter
mm
D2
Diameter
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
S1
Width across flats
mm
WEIGHT
Weight
kg
PSI
PSI Series
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Parker
    XVQ EO - SAE 45° Elbow flange adapter
    Parker
    XHQ EO - SAE Straight flange adapter
    Parker
    FHS EO - SAE Split flange halves
    Parker
    PAFSF-S EO - SAE Straight 4 bolt flange flat (socket weld)
    ABB Installation Products
    G-1038-E
    Parker
    PPCF EO - Cetop square flange plug
    Parker
    PDFS-S EO - SAE Straight 4 bolt flange connection (socket weld)
    Parker
    PAFG-90L EO - SAE 90° 4 bolt flange with O-Lok® ORFS end
    Parker
    WFS-G EO - SAE 90° Elbow flange adapter
    Parker
    GE-OR EO-3 - Male stud connector
    ABB Installation Products
    G-973 Shoulder Type Fixture Bolt and Nut
    Parker
    CLO O-Lok - Male stud elbow
    Parker
    FLO O-Lok - Male Stud connector
    ABB Installation Products
    J-864
Previews
3D
Dimension
2D
Download CAD models