Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
TE Connectivity
Description
XFP
Bill of material
1888481-3
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
PL
Product Line
XFP
PT
Product Type
CT
Cage Type
CS
Connector System
CCTT
Connector & Contact Terminates To
PAT
Pluggable I/O Accessory Type
IHS
Included Heat Sink
SEALABLE
Sealable
FF
Form Factor
XFP
CSE
Connector Style
NOP
Number of Positions
NP
Number of Ports
PMC
Port Matrix Configuration
DR
Data Rate (Max)
10 Gb/s
CBM
Contact Base Material
CCR
Contact Current Rating (Max)
A
CMAPM
Contact Mating Area Plating Material
CMAPTM
Contact Mating Area Plating Thickness
µm
CMAPTIN
Contact Mating Area Plating Thickness
µin
TMPCB
Termination Method to Printed Circuit Board
CPM
Cage Plating Material
HSS
Heat Sink Style
HSHC
Heat Sink Height Class
HSHMM
Heat Sink Height
mm
HSHIN
Heat Sink Height
in
HSF
Heat Sink Finish
MATERIAL
Material
PCBMS
PCB Mounting Style
CMT
Connector Mounting Type
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
HM
Housing Material
HC
Housing Color
CM
Cage Material
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
TLMM
Tail Length
mm
TLIN
Tail Length
in
CA
Circuit Application
FUWPP
For Use With Pluggable I/O Products
HSC
Heat Sink Compatible
HSA
Heat Sink Application
ULFR
UL Flammability Rating
PM
Packaging Method
IL
Included Lightpipe
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    2170705-3
    Centryco
    THK - SHS Series - Way Covers for Linear Rails
Previews
3D
2D
Download CAD models