Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
XNKB,XNKC - Knob - plastic pentagonal
Bill of material
XNKB5-25
MODEL
Model
LV1
LV1 type
MAT
Material
Plastic
SUR
Surface treatment
-
CODE
Code
VAR02
M
VAR04
D
mm
VAR06
L
mm
FIX02
H
18 mm
FIX04
D1
15 mm
FIX06
h
10 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models