Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
xrcm60_12df - Bel Power Solutions
Bill of material
XRCM60-12DF
PN
Part Number
XRCM60-12DF
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 60W, Output 12VDC, 5A, Input 16.8-137.5VDC, Output Voltage Monitor, Built-in Fuse
POWER
Power
60 W
VIN
Voltage Input
16.8-137.5 VDC
OV
Output Voltage
12 VDC
OC
Output Current
5 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models